• Digital Microscope
    VHX Series

    • Improved Imaging, Simplified Operation
    • View, Capture, & Measure with One Device
    • All-In-One System for Unmatched Versatility
    • 4K Resolution
    • Automatic 20x to 6000x Magnification
  • Large Depth of Field

    With a naturally 20x larger depth of field than a conventional microscope, the VHX produces fully focused images in seconds. The lenses, camera, and graphics engine are internally designed to optimize the relationship between depth-of-field, resolution, and brightness.

  • High Resolution Imaging

    By combining the ability to use short-wavelength light and the high dynamic range function, high-definition and high-contrast observation is possible. This system can also capture images at different brightness levels and produce an image with a high level of color gradation data, similar to that of the naked eye.

  • Measurement

    The VHX can perform any kind of measurement directly on the screen. Due to the edge detection function, measurement variation between users is reduced, ensuring repeatable and accurate measurements. The free communication software allows anyone to use measurement functions from their own PC.

  • Multi-Angle Observation

    Now, users are able to tilt the lens up to 90 degrees and rotate the stage 360 degrees. As a result, users are able to observe a target from various angles without manipulating the sample by hand. Even large objects can be viewed with our hand-held mode.

  • 20x Larger Depth of Field

  • High Resolution Color Imaging

  • 3D Measurement

  • Up to 90 Degrees Tilt ability

  • WHY KEYENCE?

    KEYENCE has been an industry leader in sensing technology since 1974. KEYENCE's direct sales team visits customers with live demo equipment to find the best possible solution for all applications.


RECOMMENDED ITEMS

VHX-7000 Series Digital Microscope Catalog

VHX-7000 Series Digital Microscope Catalog
  • [File type]PDF:10.76MB

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required