To use all available functions on this website, JavaScript must be enabled in your browser.
1-888-539-3623
Digital microscopes incorporate observation, image capture, and measurement capabilities while providing an on-screen interface for viewing objects. Compared to conventional microscopes, the VHX has superior imaging capabilities that enable advanced analysis.
Digital microscopes provide more information and are easier-to-use, which allows users to quickly make better decisions. By designing the VHX with top-of-the-line technology, Keyence has created a digital microscope that optimizes performance and provides users with a flawless operational experience.
Real-time 2D/3D measurements can be performed with the advanced measurement capabilities of the VHX. Any user can easily perform accurate measurements, regardless of experience. All measurements can be taken directly on screen, saved with the image, and an automatic report can be generated with all the image and measurement data.
Any user, regardless of their experience, can now obtain high-quality, fully-focused images in an instant. The new VHX-7000 is the world's first 4K ultra-high accuracy microscope! Unique to the VHX-7000 is our Optical Shadow Effect Mode, which allows users to identify sub-micron defects even at low magnification.
3D Imaging & Analysis
Advanced 2D Measurement
Fully-Focused Images
High Resolution Imaging
KEYENCE has been an industry leader in microscope technology for over 25 years. Our product experts visit customers on-site to help find the best solution for any application and continue to provide comprehensive support through the entire purchase process.
Learn more about the VHX Digital Microscope!
If you do not have an account, please create one now. You will only need to do this once.
Create an account now for unlimited instant access to all KEYENCE site resources in the future.