• Digital Microscope
    VHX Series

    • Improved Imaging, Simplified Operation
    • View, Capture, & Measure with One Device
    • All-In-One System for Unmatched Versatility
    • 4K Resolution
    • Automatic 20x to 6000x Magnification
  • Large Depth of Field

    With a naturally 20x larger depth of field than a conventional microscope, the VHX produces fully focused images in seconds. The lenses, camera, and graphics engine are internally designed to optimize the relationship between depth-of-field, resolution, and brightness.

  • High Resolution Imaging

    By combining the ability to use short-wavelength light and the high dynamic range function, high-definition and high-contrast observation is possible. This system can also capture images at different brightness levels and produce an image with a high level of color gradation data, similar to that of the naked eye.

  • Measurement

    The VHX can perform any kind of measurement directly on the screen. Due to the edge detection function, measurement variation between users is reduced, ensuring repeatable and accurate measurements. The free communication software allows anyone to use measurement functions from their own PC.

  • Multi-Angle Observation

    Now, users are able to tilt the lens up to 90 degrees and rotate the stage 360 degrees. As a result, users are able to observe a target from various angles without manipulating the sample by hand. Even large objects can be viewed with our hand-held mode.

  • 20x Larger Depth of Field

  • High Resolution Color Imaging

  • 3D Measurement

  • Up to 90 Degrees Tilt ability

  • Same Day Shipping

    In-stock items are available to be shipped and delivered overnight! All standard products can be delivered within 2 weeks.


Interested in learning more about the VHX Digital Microscope?

SELECTED ITEM

VHX-7000 Series Digital Microscope Catalog

VHX-7000 Series Digital Microscope Catalog
  • [File type]PDF:10.76MB

Register or sign in to continue with your download

Scan with WeChat to log in

WeChat QR code

Loading

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.