• In-Line Static and Humidity Measurement

    • In-line Static Meter
    • Measure static directly on the target
    • Easy calibration for distance from the target
    • Compact sensor head for easy installation with visible indicator
    • Separate amplifier with digital readout and simple setup
    • Free on-site demonstrations and testing available
  • Simultaneous Measurement of Both Static and Humidity

    By measuring the static charge and humidity at the same time, you can more accurately identify whether a particular area is likely to have static-related problems. This helps identify optimal anti-static measures, including humidification and other procedures such as installing an ionizer.

  • High Accuracy Measurements

    The high-precision surface potential sensor mounted in our new anti-static resin allows the highest level of measuring accuracy in this model class. KEYENCE can accommodate your needs from high-precision measurements of highly charged objects, up to ±50 kV with 1 V display resolution.

  • Wire-Saving Design

    Up to eight amplifiers can be connected with the combination of a main unit and expansion units. This reduces wiring in applications that require multi-point measurements.

  • Multiple Output Options

    Standard specifications include an independent 3-output judgement system and selectable analog voltage or current. Through the use of a communication module, reading data and writing settings can be easily performed from a PLC or PC. 

RECOMMENDED ITEMS

SK Series Electrostatic Sensor Catalog

SK Series Electrostatic Sensor Catalog
  • [File type]PDF:2.74MB

Register or sign in to continue with your download

Scan with WeChat to log in

WeChat QR code

Loading

Mobile number is not registered.

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.