• NQ Series: 
    IO-Link Master Module

    • Easy setup using dedicated software
    • Compatible with multiple networking protocols 
    • Significantly reduce wiring through IO-Link networking
  • Mounts Anywhere

    This IO-Link Master features an IP65/67/69K enclosure rating for complete liquid and dust resistance. The slim body models also make mounting easier in locations with limited space.

  • Intuitive Software

    Quick setup is ensured with the easy-to-use dedicated software. Remotely change sensor settings, monitor devices in real-time, and more without needing to go through the PLC.

  • Effortless Integration

    With its compatibility to any major protocol (Ethernet/IP, ProfiNet, EtherCAT, etc.) and ability to connect to any device, this IO-Link Master Module easily integrates with any system. 

RECOMMENDED ITEMS

NQ Series Network Communication Module Catalog

NQ Series Network Communication Module Catalog
  • [File type]PDF:9.97MB

Want more than the catalog? (optional)

Register or sign in to continue with your download

Scan with WeChat to log in

WeChat QR code

Loading

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.