• NQ Series: I/O Module

    • Easy setup using dedicated software
    • Compatible with multiple networking protocols
    • Significantly reduce wiring through IO-Link networking
  • Intuitive Software

    Quick setup is ensured with the easy-to-use dedicated software. Remotely change sensor settings, monitor devices in real-time, and more without needing to go through the PLC. 

  • Mounts Anywhere

    The NQ features an IP65/67/69K enclosure rating for complete liquid and dust resistance. The slim body models also make mounting easier in locations where space may be limited. 

  • Innovative Monitoring

    The customizable display of the NQ Series software offers unique monitoring abilities through its bar graphs, data storage, large output indicators, report exporting, etc.

RECOMMENDED ITEMS

NQ Series Network Communication Module Catalog

NQ Series Network Communication Module Catalog
  • [File type]PDF:9.97MB

Want more than the catalog? (optional)
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
Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.