• The Next Generation Optical Comparator

    Instant Measurement System
    • Measure 99 critical dimensions in 3 seconds.
    • Automatic edge-detection for zero operator subjectivity.
    • Self-generating inspection reports.
    • Easy-to-use software, fast processing and accurate measurements.


    For more information please download the brochure.
  • What is the Instant Measurement System?

    The IM Series is typically referred to as 'The Next Generation Optical Comparator'. The system houses 24 fixed position lens, two cameras and collimated lighting in order to dimension 99 critical features within three seconds.  All measurement results are backed by automatically generated inspection reports that prove out the accuracy and repeatability of the unit.

  • Why do customers use the IM Series?

    The system is easy-to-use, fast and accurate. It can be can used by anyone, anywhere in your facility. Imagine, that with the push of just one button, operators are able to measure 99 critical features on a part and have an inspection report automatically created for them.

  • Spring

  • Lathe Processing

  • Threads

  • Plastic with Toplight

For more information please download the brochure.

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required