• LVDT Sensor
    GT2 Series

    • High accuracy and repeatability
    • Tough & rugged construction
    • Easy to use with direct support
    • Multiple communication protocols supported, like Ethernet/IP® and Profinet
  • Door Beam Deformation Check

  • Dimensional Measurement During Machining

  • Double Feed Detection

  • Board Assembly Check

  • Tough, Accurate, and Easy to Use LVDTs

    Highly accurate and built to last, KEYENCE GT2-series LVDTs can be easily added to any process. With the Scale Shot System II, these LVDTs deliver the highest accuracy in their class with no tracking errors during high-speed movement. 

    The GT2-series LVDTs are also rated to last over 200 million cycles without any maintenance and boast a NEMA Type 13/IP67G environmental rating, meaning the sensors can withstand harsh manufacturing environments. 

  • GT2 Monitor Software is Available for Quick and Easy Data Analysis

Learn more about how KEYENCE LVDTs will improve production at your facility!
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
Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.