To use all available functions on this website, JavaScript must be enabled in your browser.
1-888-539-3623
Digital microscopes incorporate observation, image capture, and measurement capabilities while providing an on-screen interface for viewing objects. Compared to conventional microscopes, the VHX has superior imaging capabilities that enable advanced analysis. With it's High Dynamic Range (HDR) function, the VHX enables grain boundaries to be imaged clearly and precisely.
Digital microscopes provide more information and are easier-to-use, which allows users to quickly make better decisions. Even if the sample is sagging or sloped, the entire area can be brought into focus even at high magnification, where depth-of-field is usually limited.
Real-time 2D/3D measurements can be performed with the advanced measurement capabilities of the VHX. Users can easily perform area measurements and particle analysis on their samples. Now, users can conduct ASTM-compliant grain analysis directly on screen, saving time and ensuring accurate analysis.
Any user, regardless of their experience, can now obtain high-quality, fully-focused images in an instant. Besides ASTM grain sizing, the VHX provides other new inspection and analysis features, like ISO-16232 cleanliness testing, along with a multi-lighting function that allows users to see surface features like never before.
3D imaging and analysis
ASTM Grain Sizing
High Resolution Images
Advanced Measurements
KEYENCE has been an industry leader in microscope technology for over 25 years. Our product experts visit customers on-site to help find the best solution for any application and continue to provide comprehensive support through the entire purchase process.
Learn more about the VHX Series Digital Microscope!
If you do not have an account, please create one now. You will only need to do this once.
Create an account now for unlimited instant access to all KEYENCE site resources in the future.