• Metallurgical Microscope

    • 4K Resolution
    • 20x Greater Depth-of-Field
    • Multi-Angle Observation
    • 0.1 to 6000x Magnification
    • Advanced 2D/3D Measurement
    • ASTM Grain Size Analysis
  • WHAT IS A DIGITAL MICROSCOPE?

    Digital microscopes incorporate observation, image capture, and measurement capabilities while providing an on-screen interface for viewing objects. Compared to conventional microscopes, the VHX has superior imaging capabilities that enable advanced analysis. With it's High Dynamic Range (HDR) function, the VHX enables grain boundaries to be imaged clearly and precisely.

  • WHY SWITCH TO A VHX DIGITAL MICROSCOPE?

    Digital microscopes provide more information and are easier-to-use, which allows users to quickly make better decisions. Even if the sample is sagging or sloped, the entire area can be brought into focus even at high magnification, where depth-of-field is usually limited.

  • WHAT TYPE OF MEASUREMENT CAPABILITIES DOES THE VHX DIGITAL MICROSCOPE HAVE?

    Real-time 2D/3D measurements can be performed with the advanced measurement capabilities of the VHX. Users can easily perform area measurements and particle analysis on their samples. Now, users can conduct ASTM-compliant grain analysis directly on screen, saving time and ensuring accurate analysis.

  • WHAT MAKES THE VHX DIGITAL MICROSCOPE UNIQUE?

    Any user, regardless of their experience, can now obtain high-quality, fully-focused images in an instant. Besides ASTM grain sizing, the VHX provides other new inspection and analysis features, like ISO-16232 cleanliness testing, along with a multi-lighting function that allows users to see surface features like never before.

  • WHY KEYENCE?

    KEYENCE has been an industry leader in microscope technology for over 25 years. Our product experts visit customers on-site to help find the best solution for any application and continue to provide comprehensive support through the entire purchase process.

Learn more about the VHX Series Digital Microscope!

RECOMMENDED ITEMS

VHX-7000 Series Digital Microscope Catalog

VHX-7000 Series Digital Microscope Catalog
  • [File type]PDF:10.76MB

Register or sign in to continue with your download

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.