• VK-X3000 Series

  • Non-Contact Profilometer

    • Profile, roughness, and flatness measurements
    • Results in seconds
    • No fixturing required
    • Fully automatic measurement & analysis
    • Measure any shape or material
  • What is a non-contact profilometer?

    Non-contact profilometers can perform profile, roughness, and flatness measurements over a large area instantaneously, all without scratching or damaging the part.

  • Malleable Surfaces

    Soft plastic and rubber materials cannot be measured with contact profilometers, as the surface will deform when a force is applied. The VK-X3000 does not contact the surface, so any surface can be accurately measured.

  • Line vs. Surface Data

    Profilometers are limited to capturing a single line of data, providing a limited data set for the user. The VK-X captures full surface data in seconds, enabling users to understand their sample in more detail, and make more-informed decisions.

  • Ease-of-Use

    Simply place your part on the stage, click measure, and the VK-X3000 will automatically scan and measure your sample. Our advanced analysis software will automatically analyze the data and take measurements. No more fixturing or sample prep required.

  • Steep Angle Measurements

  • Automatically Compare and Analyze Multiple Surfaces

  • Shape Analysis

  • Measure Anywhere on the Surface

  • WHY KEYENCE?

    KEYENCE has been an industry leader in sensing and measurement technologies since 1974. KEYENCE's direct sales team consults with customers and provides on-site demonstrations of equipment to find the best possible solution for any application.

Register or sign in to continue with your download

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.