• NQ Series - I/O Module
                   

    • Easy setup using dedicated software
    • Significantly reduce system wiring
    • Compatible with any Temperature, Analog, or I/O device
  • Mounts Anywhere

    This I/O Module offers an IP65/67/69K enclosure rating for complete liquid and dust resistance. Its small form factor also makes mounting easier in locations with limited space.

  • Intuitive Software

    Quick setup is ensured with the easy-to-use dedicated software. Remotely change sensor settings, monitor devices in real-time, and more without needing to go through the PLC.

  • Effortless Integration

    With its data storage function and compatibility with a variety of Temperature, Analog, and I/O devices, this I/O Module easily integrates with any system for quick and easy setup.

RECOMMENDED ITEMS

NQ Series Network Communication Module Catalog

NQ Series Network Communication Module Catalog
  • [File type]PDF:9.97MB

Want more than the catalog? (optional)
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
Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.