• Part Detection Sensors

    • Easy 4-Step Set Up
    • Cost Effective
    • Multi-Purpose Sensor
          - Color     - Presence
          - Shape   - Orientation 
          - Size      - Sorting
  • How does a part detection sensor work?

    Clear images for inspection are captured with high-intensity illumination and high-performance lenses, which are standard equipment.

  • Why do people use part detection sensors?

    Part detection sensors are used for detecting the physical presence, color and/or shape of a part to determine if its ready for processing.

  • What separates the IV from other part detection sensors?

    With its first-in-class automatic focus, low distortion HP-Quad lens, and unique lighting attachments, the IV creates a stable, easily readable image every time.

  • Common Part Detection Sensor Applications:

    • Detect missing caps, lids or open containers
    • Detect missing or misapplied labels
    • Detect product abnormalities
  • Simple set-up: Easy-to-use software

  • Shape detection

  • Color detection

  • Presence detection

  • WHY KEYENCE?

    KEYENCE has been an industry leader in sensing technology since 1974. KEYENCE's direct sales team visits customers with live demo equipment to find the best possible solution for all applications.

Learn more about the IV-Series Vision Sensor!