• Static Elimination in PCB Stacks

    Eliminating static on PCBs for ECUs and inverter assemblies prevents adherence of foreign particles and damage due to electrostatic discharge. Static electricity can cause various manufacturing problems.

    Utilizing the I.C.C. method, the SJ Series can optimize its ion balance automatically for extended periods, enabling maintenance-free, long-term quality assurance.

  • Ultra High-speed Sheath-Sensing Ionizer
    SJ Series

    Eliminate static electricity on a target area of up to 3000 mm at an installation distance of 300 to 1500 mm. The SJ-H Series provides high-speed static electricity elimination and is capable of eliminating static throughout the entire installation area.

Learn more about the SJ Series to improve production at your facility!
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
Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.