• LR-Z Series Photoelectric Sensor

    • True Do-It-All Photoelectric Sensor
    • Detect Transparent, Dark, and Metal targets
    • Easy to Operate
  • Best Detection Ability in its Class

    The LR-Z's unique U.C.D. Function allows for stable detection of clear, metallic, or dark targets. This series can also detect purely based on distance, regardless of shape, color, or surface finish.

  • Durable & Long Life

    The IP68/69K rating means the LR-Z is ready for the roughest of factory environments. Wash-down, oil spray, and many corrosives are no match for the stainless steel body.

  • Simplified Operation

    Simple setup and easy operation are at the core of the LR-Z's design. With a simple 1-touch teach, calibrating this sensor is straightforward and quick. A highly visible indicator and a 7-segment display make this sensor very easy to use.

  • Product Applications

    The LR-Z has become a standard for both machine builders and product manufacturers in many industries. Presence/absence applications in any environment are possible.

RECOMMENDED ITEMS

LR-Z Series Self-contained CMOS Laser Sensor Catalog

LR-Z Series Self-contained CMOS Laser Sensor Catalog
  • [File type]PDF:2.57MB

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required