Highly
accurate and built to last, KEYENCE GT2-series position feedback
sensors can be easily added to any process. With the Scale Shot
System II, these position feedback sensors deliver the highest
accuracy in their class with no tracking errors during high-speed
movement.Â
The GT2-series position feedback
sensors are also rated to last over 200 million cycles without any
maintenance and boast a NEMA Type 13/IP67G environmental rating,
meaning the sensors can withstand harsh manufacturing
environments.Â