• Position Sensors

    • High accuracy
    • Tough & rugged construction
    • Multiple communication protocols supported
  • What separates the GT2 from other position sensors?

    The Scale Shot System II: This world’s first detection principle delivers the highest accuracy in its class with no tracking errors during high-speed movement.

  • NEW GT Monitor software

    • Easy selection & customization of displayable items
    • Makes data recording simple with real time data conversion, as well as live updating of Excel worksheets.
    • Comes standard with graph display and histogram view functions – test results can be visually confirmed immediately
  • How durable is the GT2 Series?

    The GT2 Series position sensors are rated to last over 200 million cycles without any maintenance. In addition, the GT2 Series boasts a NEMA Type 13/IP67G environmental rating, which means it can withstand harsh manufacturing environments.

  • Direct PC connection via USB:

    • Anyone can manage measured data quickly and easily.
      The sensor’s power is supplied directly from the PC’s USB port, so there is no need for a separate power supply.
    • Up to 10 units can be connected at the same time through a USB hub.
  • NEW compact GT2 models

  • Hard disk frame assembly inspection

  • Double feed inspection

  • WHY KEYENCE?

    KEYENCE has been an industry leader in sensing technology since 1974. KEYENCE's direct sales team visits customers with live demo equipment to find the best possible solution for all applications.

Learn more about the GT2-Series Linear Transducers!