• Easy Installation Virtually Anywhere
     
    Ultra-Compact Ionizer
        
    NEW
    Compact Fan Static Eliminator 
    SJ-L Series
     

Ultra-compact at 1/5 the size of conventional types

  • This static eliminator adopts an ultra-compact design not found in conventional models.
    The SJ-L Series uses proprietary technology to provide high-speed static electricity elimination even in an ultra-compact body size.
    With installation possible in almost any location, the SJ-L can be mounted even in narrow places where installation of a normal static electricity eliminator would not be possible, or easily retrofitted onto equipment.

  • Preventing jams in part feeders

  • Preventing pinholes when conveying film

Compact yet full of features
     
The SJ-L Series offers a wide variety of functions in a compact body. 
This sophisticated static electricity eliminator offers high-performance capabilities beyond conventional models.

  • Static electricity visualization.
    Allows the user to see the effects of the static elimination.

    Determine how charged an object is at a glance.
    Prevent trouble caused by static electricity and easily confirm operation at startup.

  • Maintain static electricity elimination capabilities with no need for an air supply.

    Equipped with an ultra-compact custom fan capable of being incorporated even in compact bodies. The eliminator itself can generate airflow so there is no need to supply air from a compressor.

  • Highly safe and reliable.
     
     

    Alarm output and ion level alarm capabilities included as standard. In addition to alarm outputs in the event of a malfunction, the SJ-L Series also notifies users of maintenance periods during static electricity elimination.

For details, download the catalog below.
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
Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.