• 3D Scanner CMM

    • 360-degree, non-contact measurement
    • Easy-to-use, place-and-measure operation
    • Guaranteed measurement accuracy
    • Compare directly to CAD 
    • Perfect for prototyping, molding, casting, and stamping applications
  • Full 360-degree measurement

    Scan an object from any angle to generate a complete 360-degree image with just the click of a button. Once an object has been scanned, numerous measurements and comparative analytics can be done.

  • Guaranteed measurement accuracy

    The VL Series 3D Scanner CMM incorporates a new scanning method to provide high-accuracy measurements even of detailed shapes and features with 2 micron repeatability. Each system includes documentation regarding the certification process, inspection reports, and traceability system.

  • Place-and-measure operation

    Objects can be scanned directly on a motorized stage without the need for any fixtures - simply place the part on the stage and press a button. An intuitive software interface makes 3D measurement easy for anyone to perform.

  • Compare directly to CAD

    Clearly understand how a manufactured part compares to the design file by overlaying them. Differences in height are displayed using changes in color so that users can quickly see how and where a part varies in shape.

  • 3D Cross-Sectional Measurement

    Create a cross-section of a 3D shape to perform detailed dimensional analysis. Points can be freely set on 3D shapes, even if the reverse side or an imaginary point is used as reference.

Learn more about the VL Series 3D Scanner CMM!
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
Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.