tcm:26-1864499-64
Static Sensor Resources
SJ-H: Ultra High-Speed Ionizer Bars
No high-voltage power supply necessary
Automatically detects levels of statics and reacts quickly to eliminate the charge
Used in a wide range of industries; Keyence has a statics eliminator to meet any application need.
Resources
SJ-F: High-Speed and High-Precision Blower Type
By combining the pulse AC method and I.C.C control, the SJ-F Series has achieved the best ion production per electrode in its class
With a compact but large air volume fan, a wide-range of air speed and volume is possible.
Resources
SJ-M:
High-Performance Micro Static Eliminators
Compared to the conventional AC method, the amount of ions generated is higher and the oscillating frequency can be changed
The I.C.C. method conducts high-precision sensing of electrostatic charges on the target object and automatically controls ion generation quantities for the optimum level
Resources
SJ-L:
Compact Fan Static Eliminator
The effects of the static eliminator can be seen via the visualizing light and highly visible indicator, helping to further your peace of mind
The eliminator itself can generate airflow so there is no need to supply air from a compressor
Resources