Static Sensor Resources

  • SJ-F700: Multi-Sensor Ionizer

    • Auto-Cleaning function means no maintenance required!
    • High performance static elimination no matter where you need to mount.
    • Built-in memory, SJ Manager Software, and TCP/IP Output for Ionizer Traceability
  • SJ-E: Hybrid Ultra High-Speed Sensing Ionizer

    • Fast static elimination and wide range neutralization made possible by electrode position and structure. 
    • The energy-saving design reduces airflow and running costs by 60%. 
    • The SJ-E Series is KEYENCE’s flagship static eliminator.

  • SJ-H: Ultra High-Speed Sensing Ionizer

    • Achieves the highest level of static elimination in the industry without the use of air. Air-assisted static elimination is also available.
    • Equipped with a function that controls air-flow and ion generation, the SJ-H has achieved top-class low-maintenance in the industry. 
  • SJ-M: High-Performance Micro Static Eliminator

    • Spot nozzles and wide-area electrode probes are available depending on the required range of static elimination.
    • Fastest-in-class static elimination with pulse AC method.
    • The I.C.C. method senses the electrostatic charge of the target and automatically controls ion generation quantities for the optimum level.
  • SJ-F: High-Speed and High-Precision Blower Type

    • The I.C.C. method senses the electrostatic charge of the target and automatically controls ion generation quantities for the optimum level.
    • With a compact but large air volume fan, a wide-range of air speed and volume is possible. 
  • SJ-LM: Compact Nozzle Static Eliminator

    • Even with a built-in amplifier, the cylindrical design ensures an ultra-compact unit with a diameter of just 27 mm (1.06″) and a length of 93 mm (3.66″). 
    • Take advantage of the high degree of mounting freedom even in restricted or limited space.
    • Easy determination of effectiveness with the visualization light. 
  • SJ-LF: Compact Fan Static Eliminator 

    • The effects of the static eliminator can be seen via the visualizing light and highly visible indicator.
    • The eliminator itself can generate airflow so there is no need to use factory air from a compressor.
    • Ultra-compact design allows it to be installed anywhere!
  • SJ-LG: Ultra-durable, High-power Static Elimination Gun

    • Impressive dust removal performance and a robust design. 
    • Adding ions to air delivered at supersonic speeds helps not only remove foreign particles but also keep particles from re-adhering.
    • Equipped with a rubber protector capable of withstanding strong impacts, preventing breakage even when the device is dropped from 2.0m