• Stereoscopic Microscope  

    • 4K Resolution
    • 20x Greater Depth-of-Field
    • 0.1 to 6000x Magnification
    • Multi-Angle Observation
    • Advanced 2D/3D Measurement
  • WHAT IS A DIGITAL MICROSCOPE?

    Digital microscopes incorporate observation, image capture, and measurement capabilities while providing an on-screen interface for viewing objects. Compared to conventional microscopes, the VHX has superior imaging capabilities that enable advanced analysis.

  • WHY DO PEOPLE USE DIGITAL MICROSCOPES?

    Digital microscopes provide more information and are easier-to-use, which allows users to quickly make better decisions. By designing the VHX with top-of-the-line technology, Keyence has created a digital microscope that optimizes performance and provides users with a flawless operational experience.

  • WHAT TYPE OF MEASUREMENT CAPABILITIES DOES THE VHX DIGITAL MICROSCOPE HAVE?

    Real-time 2D/3D measurements can be performed with the advanced measurement capabilities of the VHX. Any user can easily perform accurate measurements, regardless of experience. All measurements can be taken directly on screen, saved with the image, and an automatic report can be generated with all the image and measurement data.

  • WHAT MAKES THE VHX DIGITAL MICROSCOPE UNIQUE?

    Any user, regardless of their experience, can now obtain high-quality, fully-focused images in an instant. The new VHX-7000 is the world's first 4K ultra-high accuracy microscope! Unique to the VHX-7000 is our Optical Shadow Effect Mode, which allows users to identify sub-micron defects even at low magnification.

  • Advanced Measurement Functions

  • Image with Unprecedented Clarity and Texture

  • Real-time Measurement

  • Visualize Surfaces in 3D

RECOMMENDED ITEMS

VHX-7000 Series Digital Microscope Catalog

VHX-7000 Series Digital Microscope Catalog
  • [File type]PDF:10.76MB

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required