Sensor Resources

  • GS: Door Interlock

    • Mount directly to the machine or choose from dedicated brackets
    • Designed to prevent nuisance trips related to door sag, vibration, and more
  • GL-R Safety Light Curtain

    • The rugged metal housing and recessed lens make the GL-R resistant to twisting, vibration, and even direct impact. Additionally, its high power (49'+ of range)
    • Increased enclosure ratings (IP65/IP67) allow the GL-R to withstand the most demanding environments.
  • SZ-V: Area Safety Laser Scanner

    • The SZ-V is very versatile as it features an 8.4m (27.56') protection zone, and 26m (85.30') warning zone. Horizontal or vertical mounting is also possible, allowing for any sort of area or access protection.
    • Network communication through CIP Safety, PROFIsafe, Ethernet/IPĀ®, PROFINET, or UDP is also possible.
  • FD-G: Ultrasonic Gas Flow Meter

    • Determine a baseline for air usage at your facility
    • Monitor specific machine drop points or branch pipes
    • Identify cost-saving actions such as replacing valves, optimizing your compressor's loading period, or patching leaks
  • FD-Q: Ultrasonic Liquid Flow Meter

    • Detection is possible through both metal and resin pipes
    • Compatible pipe sizes include 1/4"-2"
  • FL: Sensing Guide Pulse Level Sensor

    • The new "Sensing Guide Pulse Method" allows for the detection of liquids while ignoring obstacles in the environment.
    • The FL Series solves all problems of conventional level sensors that lead to false detection. This helps prevent costly downtime from situations such as boil-dry, tank overflow, or unintended liquid depletion.