Compound
Microscope
View, Capture, and Measure,
with Just One Device
VHX-7000 Series

View Catalog

Optical Shadow Effect Mode

Visualize subtle surface irregularities at low
magnification

Fully-Automated System

Automatic XYZ for smooth & intuitive
observation at your fingertips

Fully-Integrated Head

Automatic observation from 20x to 6000x
with a motorized turret

View Catalog

Fully Featured to Meet Your Needs

Our range of compound microscopes feature some of the most advanced technology found anywhere. For example, our professional compound microscopes include multiple lenses with high-power magnification capabilities ranging from 20x to 6000x. Unlike a conventional monocular compound microscope or binocular compound microscope, KEYENCE's microscopes do not feature eyepieces. Instead, the image is output directly to a digital screen for easier viewing and communication.

The versatility of these devices makes them indispensable in a variety of laboratories and other environments. In addition, their ability to produce images of target samples in 4K ultra-HD resolution means they can deliver the highest-quality imaging. Plus, because they are fully automated, users don't have to waste time adjusting the focus or locating targets.

What is a Compound Microscope?

Compound microscopes use a series of lenses to magnify an image of an object. A specimen is collected and positioned on the stage directly underneath the objective lens, which is the one closest to the sample. A high-powered light source, sometimes located underneath the stage, illuminates the specimen. The objective lens spreads the light out so that the image appears larger. Additional lenses inside the optical path magnify the image even further. Compound light microscopes are used for a variety of applications to observe and inspect multiple types of samples, including:

  • Biological: Primarily used to observe cells, tissues, and other types of biological specimens
  • Metallurgical: Used to observe cross-sections of metal targets to inspect for defects and other purposes
  • Polarized illumination: Features a filtering crystal that focuses light in a fixed direction to reduce reflections on the specimen's surface for a clearer image
  • Phase contrast imaging: Used for colorless and transparent specimens this instrument enhances contrast for easier viewing

The KEYENCE Difference

When you buy a compound microscope from KEYENCE, you gain an instrument that goes above and beyond what you can find from other manufacturers. For example, in addition to the standard manual adjustment knobs, these professional compound microscopes come equipped with fully-automated adjustment systems that make it easier to locate and focus on your target. In addition, our high-performance illumination technology enables users to take advantage of various lighting effects and brightness levels. The included external viewing screens also make it convenient and easy to see images up close and share them with others.

Compound Microscope VHX-7000 Series

View catalog for more details

Register or sign in to continue with your download

Scan with WeChat to log in

WeChat QR code

Loading

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.