Clamp-On Liquid Flow Switch No pipe modification necessary Monitor flow of water, oil, chemicals, and more Extremely simple installation FD-Q Series

Wide Range of Detectable Liquids: Wter,Oil,Chemical
Compatible with All Common Pipe Materials. METAL PIPES: Stainless Steel/Iron/Copper, RESIN PIPES: PVC/Others

Real-Time Feedback / Digital Display

  • Real-time digital readout
  • Bright status indicator
  • Output: 24V Discrete, Analog, IO-Link, E/IP

Easy Install for Any User (6 screws)

  • Completely non-invasive
  • No shutdown needed
  • No special knowledge required

Eliminate Headaches of Common Switches

  • No continual maintenance
  • No risk of pressure loss or leaks
  • No risk of contamination or clogs
Mechanical Types: i.e. paddle wheel type, floating element type, etc.

Same-Day Shipping

Products ordered by 4:00 PM CST are shipped from our warehouse center in Chicago the same day!

Direct Support

Comprehensive Support. All From KEYENCE. On-Site Product Demonstrations and Application Sample Testing and Direct Phone & On-Site Support.

Clamp-On Liquid flow Switch FD-Q Series

View catalog for more details

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.