Maintenance-Free Static Elimination SJ-F700 Series

  • 10 years of reliable maintenance free operation
  • Industry leading elimination area, speed, and ion balance

Applications

Web Handling/Converting

Anti-static blowers with high air flow make it possible to remove foreign particles adhered to targets without factory air-supply.

ESD Protection

Just 1 static eliminator blower can be used to eliminate static electricity over a wide area- such as a workspace or station.

Automotive Parts (Lamps)

Wide-range ionizing air blowers can quickly remove static from indexing, stationary, or in-line parts regardless of shape or size.

Food and Packaging

Fan ionizers can be used to eliminate static electricity quickly over a wide area. By monitoring the level of static charge, yield rates can improve.

No Electrode Cleaning Required

Automatic cleaning with self-diagnosis function

No Electrode Replacement Required

Variable DC system: Increased voltage generation to match electrode wear

Wide/Long Distance Static
Elimination Area

Static elimination area diagram: Straight/diffusion louvers

When using diffusion louvers: 1.5 m 4.9′, When using straight louvers: 3 m 9.8′

Built-in LCD Screen

Visually check the operating status without connecting to a PC or PLC using just the main unit

No electrostatic charge, Electrostatic charge, With SJ-FB01 connected, Air flow setting

Management Support Software

Easy to use with the ability to extract data later on
* Available as a free download from the KEYENCE website

Multi-Sensor Ionizer SJ-F700 Series

View catalog for more details

Register or sign in to continue with your download

Scan with WeChat to log in

WeChat QR code

Loading

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.