Free On-site Static Electricity Diagnosis

A static electricity specialist from KEYENCE can visit your worksite to help diagnose static electricity related production & manufacturing issues, all at no cost.

  • Identify locations where static electricity is generated
  • Measure capabilities of existing static eliminators
  • Propose optimal static electricity countermeasures

Request now!

In addition to static electricity, we can also measure the following:

Ion balance measurement

Measure the ion balance of an ionizer.

Static elimination time (+) measurement

Measure the speed at which an ionizer eliminates static electricity from +1000 V to +100 V.

Static elimination time (-) measurement

Measure the speed at which an ionizer eliminates static electricity from -1000 V to -100 V.

Solve these problems

  • Foreign particle adhesion
  • Part jams
  • Electrostatic breakdown

How to Request

Just check the necessary boxes on the form and submit!

One of KEYENCE’s static electricity countermeasure equipment specialists will contact you to set up a date, time, and meeting location. Our specialist will bring a static elimination device to check the on-site static electricity generation conditions and determine the best static eliminator installation location. Don’t hesitate to contact us today!

  1. Application
    Applying for the service is simple! Just check the necessary boxes on the form.
  2. Appointment confirmation
    A KEYENCE static electricity countermeasure equipment specialist will contact you.
  3. On-site visit
    Our static electricity countermeasure equipment specialist will visit your factory with an electrostatic sensor and a static eliminator.
  4. On-site testing
    The specialist will check the on-site static electricity generation conditions and the potential effects of introducing a static eliminator.
  5. Result consultation
    KEYENCE will offer advice on the best location for installing a static eliminator and other applicable countermeasures.
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
Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.