3200 Points/Profile New Controller Added! High-Resolution Inline Measurement 2D/3D Laser Profiler LJ-X8000 Series

Improve Reliability with 4x More Resolution

Capturing the true shape of a target is critical for performing reliable inspections. With 3200 points/profile, the LJ-X8000 Series captures target shape in high resolution, enabling accurate inline measurement.

Conventional
LJ-X8000

Select From a Lineup Designed to Meet Any Application Requirements

LJ-X8020 X-axis (width) 8 mm 0.31"
LJ-X8060 X-axis (width) 16 mm 0.63"
LJ-X8080 X-axis (width) 39 mm 1.54"
LJ-X8200 X-axis (width) 80 mm 3.15"
LJ-X8400 X-axis (width) 320 mm 12.60"
LJ-X8900 X-axis (width) 720 mm 28.35"

Create Advanced 3D Solutions with LJ-X8000 Sensors on the XG-X Platform

NEW Leverage the processing power of the XG-X Series controllers to create fully customized 3D solutions. By combining the imaging capability of the LJ-X8000 Series sensors with the software of the XG-X, users can easily create advanced programs capable of handling any inspection, in any industry.

2D/3D Measurement and Inspection Solutions

Weld Inspection

Brake Pad Dent Inspection

Implantable Device Assembly Check

Connector Pin Measurement

360° Surface Inspection

Tire Shape / DOT Code Inspection

Revolutionizing Inline Inspection

View catalog for more details.

View Catalog