3200 Profile Points High-Resolution Measurement NEW 2D/3D Laser Profiler LJ-X8000 Series

Measurement Principle

A laser line is emitted from the sensor to illuminate the surface of a target. The reflected light is imaged by the CMOS to create a profile of the surface which can then be used for measurement and inspection.

With 3200 points/profile, achieve inline inspection without compromising accuracy

2D/3D Measurement and Inspection Solutions

  • Cable Defect Detection

  • Car Pulley Measurement

  • Weld Inspection

Revolutionizing Inline Inspection

View catalog for more details.

View Catalog