Two Choices for Coordinate Measurement choose your working area

Handheld Probe Coordinate Measuring Machine XM Series

Smaller Than 6 Ft

Wide Area Coordinate Measuring Machine WM Series

Larger Than 6 Ft

CMM Portable, Benchtop CMM

Measurements from All Angles

As long as the probe is within the camera’s field of view, measurement locations can be approached from any angle. The probe can be used to measure the top surface of parts, horizontal or angled holes, and the rear with no part adjustment.

Various Measurement Styles

A wide variety of attachments are available to allow for multiple, easy worksite variations. Whether in an office or on shop floors, the XM-5000 allows for measurement in any setting.

Adaptable to your workbench
Portable for large part measurement
in-machine measurement
Handheld Probe Coordinate Measuring Machine XM Series

Laser Tracker Wide Area Handheld CMM

High-Accuracy: Take Precise Measurements Over a Large Area

Maximum measurement range: 15m (49.2 ft).
The tracking camera detects only the near-infrared light emitted by the probe markers. As long as the probe is within the camera’s field of view, its position and orientation can be detected.

Measurement Examples

Triple-camera tracking allows for high-accuracy measurement over a large area.

Diagonal distance, distortion
Diameter, flatness, and angle
Diameter, flatness
3D CAD comparison / CAD export
Wide Area Coordinate Measuring Machine WM Series