With the IM-X Series Image Dimension Measurement System...An all-in-one solution

A “New standard” in the manufacturing industry for hassle-free dimensional measurement

Measurements Performed in Seconds

Measurements of up to 5000 dimensions can be completed in seconds. Drastically reduce the time spent on measurement operations.

Intuitive Interface That Anyone Can Use

Just pressing the Measure button allows operators to acquire repeatable measurement results. The on-screen procedure display also allows anyone to operate the system easily.

Measurement Results Are Automatically Recorded

Measurement data is automatically saved and managed as soon as a part is measured. Inspection reports can also be created with the push of a button.

NEW

Image Dimension Measurement System IM-X

Measurement examples

  • Pressed products

  • Lathe-processed product

  • Machined parts

  • Resin molded products

  • Springs

  • Die cast parts

Simply press the [MEASURE] button to execute measurement and display the result, as shown below.

Measurement example01

Large and tall parts can be measured all at once

Measuring the outer diameter of a stamped part

Even for long shafts, the total length can be measured simultaneously through movement of the X stage. Up to 500 mm 19.69" × 400 mm 15.75" can be measured in a single operation.

Measurement method

  1. 1. The stage moves and captures three images; a composite image is then created.
  2. 2. The external circle is detected and the diameter is measured.
The measurement screen shows the part's outer circle detected, with its diameter and an OK judgment.
A close-up view listing several diameter readings along the part, each marked OK.

[Application example]

Measurement example02

Perform measurement using a virtual line in an instant

Measuring Pitch Circle Diameter

Pitch circle diameter is measured based on a circle connecting the center of the holes provided along the circumference. With an Image Dimension Measurement System, measurement can also be performed in an instant using a virtual line.

Measurement method

  1. 1. The target holes are detected and the center points identified.
  2. 2. A virtual circle passing through the center line is created.
  3. 3. The diameter of the virtual circle is measured.
The measurement screen shows a virtual circle fitted through the hole centers, with the diameter and an OK judgment.
A close-up view listing the position of each hole, all marked OK.

[Application example]

Measurement example03

Even parts that deform through pressure contact can be accurately measured

Measuring the bend of an electronic component lead

The pitch and position of the lead tip are measured. With an Image Dimension Measurement System, non-contact measurement can be performed without deformation.

Measurement method

  1. 1. The center line of the case is detected.
  2. 2. The midpoint of the lead tip is detected.
  3. 3. The pitch of the lead tip and distance from the case center line are measured.
The measurement screen shows the two lead tips connected by a line, with the measured distance and an OK judgment.
A close-up view listing several pitch and distance readings along the leads, each marked OK.

[Application example]

Measurement example04

Measurement using multi-angle lightAllows stable measurement of the surface treatment and internal profile of resinmolded parts.

Measuring the profile of resinmolded parts

A projected image does not allow the surface treatment and internal profile of the part to be measured. Using internal ring illumination, a reflected image can be captured, making it possible to measure the profile of parts not visible with projection.

Measurement method

  1. 1. Ring illumination is irradiated.
  2. 2. Straight lines are identified on the reflected image.
  3. 3. The distance of the straight lines is measured.
The measurement screen shows straight lines detected on the reflected image, with the measured distance and an OK judgment.
A close-up view listing several readings across the resin part, each marked OK.

[Application example]

Even at low-contrast areas along the edges of the resinmolded part, the height of illumination is altered so that a high-contrast image can be captured. This enables stable measurement of the reflected image.

Image capture with multi-angle light

Contrast is low and edge detection is unstable.

Image capture with multi-angle light

Contrast is increased by lowering the position of illumination, giving stable measurements.

Measurement example05

Measurement using slit ring illuminationThe curved surface of a machined part can be accurately measured

Measuring the curved surface of a machined part

Measurement method

  1. 1. Slit ring illumination is irradiated.
  2. 2. Straight lines are identified on the reflected image.
  3. 3. The distance of the straight lines is measured.
The measurement screen shows straight lines detected on the reflected image, with the measured distance and an OK judgment.
A close-up view listing several readings across the curved surface, each marked OK.

[Application example]

When the metal is illuminated from above, surface reflections lead to low contrast of the height difference and curved areas.

With slit ring illumination, the height difference and curved areas are illuminated with pinpoint accuracy from the side, thereby achieving high contrast and accurate measurements.

Inspection is now even simpler and more convenient

Measurement time is further reduced through 'multiple batch measurement'

With the IM-X Series simultaneous measurements of up to 1000 objects is possible. Since the position and orientation of the parts on the measurement stage are automatically detected, the user can place multiple parts anywhere on the stage and simply press the [MEASURE] button. All of the parts are then instantly measured.

Quickly differentiate with OK/NG display.

Easily identify NG spots.

Automatically finds the optimal lighting settings

Optimum lighting search function

It is often difficult to determine the correct lighting settings for a given feature. The optimal lighting search function simplifies this by showing you the actual images using different lighting techniques so you can simply select the one you want.

Select the feature to optimize

Select the settings from the automatically captured results

Measurements can be performed easily with the optimum settings

New Technology Allows Measurement of Features at Specific Heights

The low-measuring-pressure touch probe makes it easy to measure 3D machined shapes, including the perpendicularity of the top and side surfaces and the angle of slopes, which were difficult to detect with conventional measurement detects. It can also be used with commercially available styluses, allowing accurate measurement of deep holes and narrow grooves.

Low-pressure measurement touch probe

Can approach sloped surfaces

Small-diameter stylus that fits into small holes

Accurate measurement for small, light parts even without fixturing

Conventional contact-type measurement systems use a strong measuring pressure that can cause misalignment due to the pressure applied to small and lightweight parts. The low-measuring-pressure touch probe uses an ultra-low measuring pressure of 0.015 N to accurately take measurements without the hassle or cost of securing the part using a jig. This also eliminates concerns about deformation when flexible parts are measured.

A conventional probe: a thick ball-tipped stylus pressed against the side of the part.

Pressure causes the part to move

The low-pressure touch probe: a thin needle stylus touching the part with an ultra-low measuring pressure of 0.015 N.

Detection is possible without affecting the part

Measurement systems that do more than "measure"

'Trend management' as a productivity improvement tool

Histogram settings can be freely changed

Trend graphs show product trends at a glance

Easily create reports such as inspection reports

Contact us to learn more about how our advanced technology can help take your business to the next level.