Image Dimension Measurement System IM-X Series

Instantly Inspect Stamped Part Applications

The IM-X Series of measurement systems significantly reduces measurement time and improves productivity.

Precautions on Stamping and Typical Measurement Instruments

Hole Pitches at Bent Sections Where Sheet Metal Stretches Differently

On the stamping work floor, a progressive press system is used, where materials are loaded and transferred in order through multiple press processes. In the progressive press system, punching and bending are mixed. Attention needs to be paid to bending because it may cause errors in dimensions. At the bent sections, the sheet metal stretches differently, which may increase variations in, for example, the hole pitch as shown in the figure on the right.

Therefore, accuracy is essential when performing dimensional measurement of targets like this.

The hole pitch varies. Bending

Typical Measurement Instruments

1Optical comparators

This type of optical measurement instrument is widely used in the inspection and measurement of items such as electronic components and precision components. The part is placed on the stage, and a light is shined on the part from underneath. This causes the target’s profile, or shadow, to be projected on the screen. The part is then subjected to datum referencing and position control. A telecentric optical system is used to enable accurate measurements.

2Measuring microscopes

Measuring microscopes combine an optical microscope with a table capable of precise movement to measure targets. As with optical comparators, a telecentric optical system is used to enable accurate measurements.

Challenges with Optical Comparators and Measuring Microscopes

  • 1. The time spent measuring
  • 2. Eliminating operator error

The time measurements take and the drive toward eliminating operators errors are two challenges many of our customers face. Particularly with optical comparators and measuring microscopes, part positioning, focusing, and measurement alignment must all be done by hand. This means that measurement times and accuracy are highly dependent on personal technique.

Problems with Optical Comparators and Measuring Microscopes (Multiple choices allowed)
Measurement time 89%, Operator errors 70%, Data management workload 51%, Teaching period 49%, Maintenance expenses 40%, Installation location 19%, Nothing in particular 10%

Top problem: Measurements take too long

Conventional measuring instruments

500 minutes every day

10000 minutes every month

If there are 20 operating days in a month, the time used for measurements will be ... 10000 minutes per month.

2000 hours every year

In a year, this means ... 2000 hours are needed for measurements.

IM-X Series

Only 40 hours a year
with the IM-X Series

The IM-X Series can measure parts in a matter of seconds, and these measurements take ... Only 40 hours a year.

Hours spent on measurement per year: optical comparator or measuring microscope 2000 hours, Image Dimension Measurement System IM-X Series 40 hours. 1960 hours of labor saved

Why Customers Choose KEYENCE Image Dimension Measurement Systems over Optical Comparators and Measuring Microscopes

Using optical comparators and measuring microscopes

Using an image dimension measurement system

Drastically Reduce Measurement Time

Customer testimonial

With optical comparators and measuring microscopes, we needed to move the XY stage to obtain the coordinates of each measurement point one by one for every measurement. However, KEYENCE’s image dimension measurement system automatically performs measurement regardless of the part’s position and orientation, drastically reducing the time spent on measurements.

Align the part’s position and orientation with the coordinates
Acquire the measurement point coordinates
Move the stage to the measurement point

The steps must be repeated for each measurement point.

Dimensions can be measured using the Pattern Search function regardless of the part’s position or orientation.

Place
Press
Measurement results list with element name, measured value and OK/NG judgment for each element, and an overall OK display

Complete measurement in just a few seconds regardless of the part’s position and orientation.

Additionally:

Multiple parts can be measured at the same time

The IM-X Series can simultaneously measure up to 1000 parts placed on the stage. There is no need to measure each part individually. This can shorten the total measurement time even further.

Many parts measured at once, each labeled OK or NG. Totals: OK 25, Fail 0, NG 5

Eliminate Operator Measurement Errors

When measuring using an optical comparator or measuring microscope, we needed to finely focus on each measurement point. It takes time, and the location to focus also differs from operator to operator, which can cause errors in measurement. The image dimension measurement system uses lenses with a large depth of field, allowing us to measure without any worries about focusing.

Only a portion of the part is in focus.

A large depth of field makes it possible to perform measurement without errors caused by focusing.

The image acquired using the image dimension measurement system

The entire part is in focus.

What makes this possible:

Large diameter telecentric lenses allow for place-and-press measurement

The IM-X Series is equipped with telecentric lenses, which means that the image is not affected by the height differences of the part. This allows for accurate measurements of parts with uneven surfaces.

Large diameter telecentric lens unit
Four blocks seen in perspective, with their side faces visible

Zoom lens

Accurate measurements cannot be performed due to height differences between different parts of the target.

Four blocks seen from directly above, as equal squares

Image dimension measurement system

Accurate measurements can be performed even for targets with uneven surfaces.

Stamped Part Measurement Examples

Measurement method: Simply pressing the button executes the following steps in the measurement and provides the result.

Dimensional measurement of a stamped part

Even large and tall targets can be measured in one session.

  • Nine images are captured while the stage is moved and stitched into a single image.
  • The outer circle is detected and its diameter is measured.
Outer circle diameter 180.016mm, judgment OK

Circle diameter that passes through the center of the holes

The measurement is performed on the circle diameter that passes through the center of the holes on the circumference.

The image dimension measurement system measures the target instantly using virtual lines.

  • The target holes are detected and the center point of these holes is determined.
  • A virtual circle that passes through the center line is created.
  • The diameter of the virtual circle is measured.
Circle diameter 33.133mm, judgment OK

Contact us to learn more about how our advanced technology can help take your business to the next level.