IM-X Series COMPLETELY NEW MEASUREMENT SYSTEM
MEASUREMENT EXAMPLES20 SELECTED VIRTUAL ELEMENT APPLICATIONS
The IM-X Series image dimension measurement system provides both incredible measurement speed and high measurement accuracy.
A RICH VARIETY OF VIRTUAL ELEMENTS
In actual dimensional measurement, not all required dimensions can be obtained by just measuring the dimensions between the edges of a measurement target. There are many dimensions specified using “virtual lines,” “virtual points,” and “virtual circles” on points where there is no edge in a captured image. The IM-X Series offers various virtual construction elements so that even the most complex measurements can be performed through the simple place-and-press operation. This document introduces virtual line tools popular among many customers, demonstrating just a few of the many tools the IM-X Series features to simplify your inspection.
A centerline is created between the profile lines on the right and left edges

Measurement based on the centerline (based on circle centers)

Measurement by connecting divided lines

Measuring a circle diameter created by connecting separate arcs

Measuring the length of a line

Measurement based on a line connecting three hole centers

Measurement based on a line tangent to two holes

Measuring the center position of an oval

Measuring the depth of a V-shaped groove

Measuring the diameter of a circumcircle

Measuring the diameter of a pitch circle

Measuring the pitch angle between holes

Using a virtual line rotated by an angle from a specified line as a reference coordinate

Measuring the outer diameter of a spring

Measuring the pitch diameter of threads

Measuring a position that has a specified width

Measuring the intermediate diameter of a ring

Measuring the width at a position 7 mm 0.28" outside the reference circle

Measuring an intersection point of a line and a circle

Using a line with the origin at the circle center and parallel to the reference line as an X axis

IMAGE DIMENSION MEASUREMENT SYSTEM IM-X Series
Image dimension measurement system features simple place-and-press operation
Simply place a target on the stage and press the measurement start button. The IM-X executes measurement of a number of points in the captured image in only seconds.