Two workers each hold a probe and measure a car body on site.

Wide Area CMM

Why the WM Series Is The Preferred Solution

Single-person dimension and shape measurement of large targets

POINT 1Single-person measurement

With a measurement range of up to 25 m 82.0' and a handheld probe, single-person measurement is possible for parts, assemblies, and equipment of any size.

High accuracy with an unrivaled measurement range

Large targets can be measured with high accuracy. As the measurement accuracy of conventional arm CMMs changes depending on the length of the arm, it decreases when measuring large targets. The WM Series uses a new three-camera principle to achieve both high accuracy and a wide measurement range.

High accuracy

Wide field of view

Tracking camera

The tracking camera offers high-accuracy detection of the position and orientation of the markers on the probe held by the user.

Reference camera

The reference camera uses a built-in chart for high-accuracy measurement of the camera angle without the need for typical encoders (±120° to the left or right, and ±30° up or down).

Probe search camera

The probe search camera instantly recognizes and tracks the light emitted by the probe, allowing measurement to be performed anywhere in a wide measurement area.

Why the lightweight probe never causes fatigue, even after extended use

In addition to being lightweight, the WM Series has been designed with a carefully considered center of gravity, making the weight less noticeable for the user.

Contact probe

Weight: Approx. 600 g 21.18 oz

Laser-scanning probe

Weight: Approx. 1 kg 2.20 lb

POINT 2On-site measurement

Measure any part, anywhere. Easy inspection in any environment, including the shop floor.

A worker measures a large frame structure alone on the shop floor.
The wireless probe connects by Bluetooth and the camera connects to the PC wirelessly, so a large target can be measured from various angles.

Arm-free design for easy on-site use

The arm-free design enables stress-free measurement of large targets. There is no need to move the device or merge data.

The wireless probe allows measurement from various angles, making the system less susceptible to blind spots. In addition, the camera and PC can also be connected wirelessly, making the system easy to use even in tight workspaces where multiple targets are lined up.

Built-in touch screen: see all menu options and measurement results on the spot

With conventional arm CMMs, measurement results must be checked on a PC. It is not possible to check data during scanning or confirm measurement results on the spot. The probe of the WM Series features a built-in touch screen, allowing all operations and confirmations to be performed on the spot.

Built-in touch screen on the probe, with scan start/stop button, display mode button and zoom buttons.

With the built-in touch screen, there is no need to move back and forth between the PC and the measuring instrument. Data gaps are also eliminated, meaning that measurement can be completed in just a single scan.

Touch screen operation on the probe, with MEASURE button, CANCEL button and OK button.

With the built-in touch screen, you can perform the same operations as you would on a PC and check results on the spot. This reduces the time required for each task.

POINT 3Dimensional and shape measurement

Equipped with a contact probe for 3D/GD&T dimensional measurement and a laser-scanning probe for complex shapes and CAD comparison.

A worker scans a machine with a handheld probe while the camera stands on a tripod.

An industry first: spray-free scanning of any target

Black or glossy areas of a target can also be scanned without spray. There is no need to apply spray, enabling measurement with consistent accuracy.

Multi-line laser

Conventional arm CMMs primarily use blue lasers, so spray was required for scanning black or glossy areas. The WM Series is equipped with an industry-first violet laser, capable of emitting high-power multi-line laser beams. This enables spray-free scanning of black or glossy areas.

Single high-power laser

Furthermore, for areas that are difficult to scan even with the multi-line laser, the output can be switched to a single high-power laser, making it possible to handle mirrored surfaces such as plating.

A single worker scans a large frame with the laser-scanning probe and no gaps in the data.

High-speed scanning with 30 multi-line lasers

Conventional arm CMMs primarily use a single laser, which means scanning inevitably takes a significant amount of time. The WM Series is equipped with 30 multi-line lasers, achieving high-speed scanning with no need to retrace steps and no gaps in the data.

The laser-scanning probe scans from various angles, up to approximately 120° relative to the surface of the target.

The long WD means scanning is possible even when the laser-scanning probe is far from the target. The deep depth of field enables scanning of deep holes and grooves with no gaps in the data.

Why is this possible with the WM Series?

The WM Series laser-scanning probe has a WD of 300 mm 11.81" and a depth of field of ±150 mm 5.91", enabling scanning of up to approximately 120° relative to the surface of the target. This allows operators to scan targets from various angles, minimizing data gaps and ensuring reliable data capture.

Free additional basic software licenses: intuitive software for a minimal learning curve

Conventional CMM software has long had a reputation for being difficult to use. Furthermore, an additional paid license was sometimes required to use the software on multiple PCs. The WM-6000 features intuitive operation with a wealth of images and illustrations, allowing anyone to start using it upon installation. What's more, additional licenses of the basic WM Software for use on multiple PCs are free of charge, minimizing post-installation costs.

* The CAD software is a paid option. In terms of licensing, the CAD software can be used on multiple computers for a single camera, but a single CAD software license cannot be used for multiple cameras.

Reliable support, only possible with a direct sales model

With KEYENCE’s direct-sales system, our sales engineers, with their wealth of specialized knowledge, offer support directly to customers, ensuring timely handling of any issues customers may have. In addition, on-site support and telephone and email assistance are fully available to help customers get the most out of their measuring instruments.

Same-day product shipping, On-site training, then Technical support (phone/email/fax).
WM Series User Support: Manuals, Software, CAD, Inquiries.

Dedicated support site for improving usability

A dedicated user support site is available exclusively for customers, featuring a wealth of useful learning resources, including manuals and practice exercises. When software updates are available, you can download the latest version directly from the site. This ensures the software is always kept up to date.

Contact us to learn more about how our advanced technology can help take your business to the next level.