Dimensional and shape measurement of large workpieces Manufacturing and Sheet Metal Processing

Measurement case studies of the WM Series, a Wide Area CMM

  • Total length: 3999.98 mm 157.48”
  • Width: 3700.15 mm 145.68”
  • CAD differences: 0.52 mm 0.0205”

Concept Concept of the WM Series

The WM Series addresses the challenges of conventional analog measurement and manual work. “Simple measurement is available for everyone, everywhere—easy, accurate, and digital.”

Three key features of the Series

POINT 1

Single-person operation is possible with a handheld probe and a maximum measurement range of 25 m 82.0’, enabling measurement of various large objects.

POINT 2

On-site measurement can be simply performed anywhere for the products you want, even in diverse environments.

POINT 3

Dimensions and shapes can be measured using two types of probes—from hole positions to complex curved surfaces and CAD comparison.

  • Outer diameter: 704.842 mm 27.75”
  • Hole pitch: 669.877 mm 26.37”
  • Height: 235.129 mm 9.26”
  • Total length: 4001.637 mm 157.54”
  • CAD differences: 0.136 mm 0.01”

Measurement case studies WM solves all conventional challenges alone

CASE 01 Outer dimensions (length, width, and height)

Conventional methods

Large workpieces require two or more people, causing variations in measured values

CAD differences: 0.52 mm 0.0205” Total length: 3999.98 mm 157.48” Width: 3700.15 mm 145.68”

WM Series

Large workpieces can be measured easily and accurately by a single person

CASE 02 Diagonal dimensions and differences

Conventional methods

Diagonal measurements require 2 people and are difficult to perform when obstructed

Diagonal dimension ①: 4200.27 mm 165.36” Diagonal dimension ②: 4199.85 mm 165.35” Difference: 0.42 mm 0.017”

WM Series

Even a single person can perform instant diagonal measurements with automated difference calculation

CASE 03 Inner diameter, outer diameter, and hole pitch

Conventional methods

Measuring large-diameter or recessed holes is challenging

CAD differences: 0.75 mm 0.030”

WM Series

Holes of any size or position can be easily measured

CASE 04 Post-welding strain

Conventional methods

Visual checks using mason’s line or scale are difficult to quantify

CAD differences: 1.35 mm 0.05”

WM Series

Clear identification of correction points is possible, reducing rework time

CASE 05 Post-welding deformation

Conventional methods

Checking with a try square is time-consuming and raises concerns about accuracy

CAD differences: 0.81 mm 0.032” Bending angle: 89.8°

WM Series

Instant numerical measurement of angle and tilt is possible

CASE 06 Marking

Conventional methods

Establishing reference points is difficult and relies on the operator's experience

X: 0.55 mm 0.022” Y: 250.15 mm 9.85” Z: 0.50 mm 0.0197”

WM Series

Anyone can mark in the same position, enabling standardized work

CASE 07 Level adjustment

Conventional methods

Leveling with spirit levels or plumb bobs takes time

CAD differences: 0.75 mm 0.030” Parallelism: 0.50 mm 0.0197”

WM Series

Workload for leveling tasks and post-installation adjustments is reduced

CASE 08 Allowance confirmation

Conventional methods

Comparing dimensions before and after machining is labor-intensive, often resulting in defects from leaving or removing too much material

Allowance: 5.50 mm 0.22” Hole position X: 1998.05 mm 78.66” Y: 500.25 mm 19.69” Z: 0.00 mm 0.00”

WM Series

Differences between dimensions before and after machining are automatically calculated, visualising excess or insufficient material allowance

CASE 09 Measurement at the tack welding stage

Conventional methods

Defects discovered after final welding lead to rework and backtracking

CAD differences: 0.61 mm 0.024” Width: 800.085 mm 31.50”

WM Series

On-site measurement during tack welding enables instant evaluation and immediate correction, eliminating the need for rework

CASE 10 Missed weld and missed hole

Conventional methods

Visual and manual checks introduce oversight risks

CAD differences: 0.98 mm 0.0386” Total length: 10001.05 mm 393.74”

WM Series

Color mapping instantly visualizes any missed markings

CASE 11 Weld bead height and width

Conventional methods

Measurement with gauges or calipers is labor-intensive and inaccurate

CAD differences: 1.55 mm 0.06” Bead width: 370.24 mm 14.58” Angle: 90.53°

WM Series

Cross-sectional profiles can also be digitized, making documentation and verification straightforward

CASE 12 CAD comparison

Conventional methods

Verifying differences between CAD data and the physical object is challenging

CAD differences: 0.91 mm 0.036” Total length: 2998.05 mm 118.03”

WM Series

Easy comparison between 3D CAD data and the physical object is provided along with automatic OK/NG judgment

CASE 13 Inspection report

Conventional methods

Manual entry and Excel transcription are time-consuming and prone to writing and typing errors

Part Report with measurement results table beside a 3D model

WM Series

Measurement data is automatically saved and transferred, eliminating transcription errors

WM application processes

The WM Series delivers results at every stage—from workforce reduction and workload savings to enhanced quality assurance, digitalization, and client support

Dimensional measurement; Welding-related measurement; Machining and adjustment; Automation and inspection results

Support for all display digit counts

The number of display digits can be adjusted to suit the requirements of in-process confirmation during manufacturing, final tuning within the facility, or the precision standards specified by clients.

  1. 1 mm 0.0394” increments
  2. 0.1 mm 0.0039” increments
  3. 0.01 mm 0.0004” increments

Contact us to learn more about how our advanced technology can help take your business to the next level.