The Basics of Wire Simplification with PoE
What’s PoE?
PoE stands for Power over Ethernet and is technology for supplying power over Ethernet cables. It requires a PoE-compatible hub and PoE-compatible devices, but it has the advantage of simplifying wiring in locations where it is difficult to wire power supplies, so it is being used more commonly.
Before
After
Advantages of the PoE models
-
1 Ethernet communication and power supply with just one cable
A separate power cable and Ethernet cable were conventionally required, but combining these functions into a single cable allows for simplified wiring.
-
2 Reduces the cost of processing and replacing cables
In robotic and other similar applications, having fewer cables will allow for faster set up and maintenance. Furthermore, in applications that require cables to frequently bend, replacement of cables due to disconnections or cable wear is simplified due to only having a single cable to replace. Less cables means less opportunities for downtime due to cable replacement or maintenance.
-
3 Eliminates the hassle of extending cables
With a PoE-compatible code reader, it is only necessary to consider a single Ethernet cable, which reduces the amount of work required to consider the cable layout. With the SR-X300P/X300WP/X100P/X100WP, the cable can be extended up to 100 m 328.1' even when using PoE. KEYENCE’s lineup of optional cables have lengths up to 10 m 32.8'.
Features of the PoE models of the SR-X Series
In many conventional cases, there were demands for PoE compatibility, but these demands could not be met due to unsolvable problems, some examples of which are shown below.
Problem 1 High-performance models not compatible with PoE
It was common for device configurations to be complex when reading challenging codes and using code readers capable of high-speed processing. Also, due to the large amount of power consumption, models commonly required an external 24 VDC power supply.
Solution 1 High-performance reading
AI-powered
SR-X300P/X300WP
The SR-X300P/X300WP has a built-in inference-specific AI chip created through learning of a database of over 100000 images. This makes it possible to read challenging codes without having to rely on external lighting and other devices that have high power consumption, allowing these models to be PoE-compatible without having to sacrifice high performance.
Furthermore, with a 2.3-megapixel high-resolution CMOS and multiple types of lighting integrated, these models provide the optimal reading conditions for the target and its marking.
Problem 2 Attachments that cannot be used with PoE models
Conventionally, it was not uncommon for there to be limitations on what attachments could be used with PoE models.
Solution 2 Compatibility with various options and peripheral equipment
The PoE models of the SR-X Series can use all the attachments that can be used with the 24-V power supply models.
-
SR-XESD
ESD attachment
Protection against electrostatic discharge
-
SR-XLP
Laser protector
Protection against laser damage in laser marking applications
-
SR-XHR
High-resolution lens attachment
Allows for the reading of codes with a minimum cell size of 10 μm 0.39 Mil
PoE-compatible barcode reader lineup
-

AI-Powered Code Reader SR-X Series
- PoE compatible
- IP67 compatible
Compact × Ultra-high performance
-

Rugged Industrial Handheld Code Reader HR-X Series
- PoE compatible
- IP67 compatible
Rugged with high performance
-

IP67-Compatible PoE Switch SR-SW10
- PoE compatible
- IP67 compatible
Connects to up to four code readers