NEW Multisensor Measurement System LM-X Series Just Place the Part and Press the Button for High-Accuracy Measurement
The three measurement methods—high-accuracy image measurement, touch probe, and multi-color laser—support a variety of precision measurements.
Overwhelming speed and simplicity drastically reduce measurement time.
- *Based on in-house sample measurement
High accuracy over a large area provides support for a variety of applications. Repeatability ±0.1 µm and 325 mm (12.80″) large stage.
You can also contact us at: