Positioning measurement products
Displacement sensors here measure the positions of targets.
The choice of the optimal model for your purpose depends on the measurement requirements, due to differences in precision and detection range among the available models.
Contact-type Displacement Sensor
GT2 Series
- 1 μm precision and IP67G environmental resistance
- 29 sensor lineup caters to any equipment and installation
Reflective Laser Displacement Sensor
IL Series
- Extensive lineup that covers ranges from 20 mm to 3.5 m (0.79" to 11.5')
- Not influenced by color or gloss
Thrubeam Laser Displacement Sensor
IG Series
- Precise detection of edge position
- Measurement of transparent targets is possible
High-speed, High-accuracy Digital Inductive Displacement Sensor
EX-V Series
- Ultra-high-speed sampling (40000 times/second)
- Stable measurement under any conditions, including oily and dusty environments