Height difference measurement products
The sensors here measure height differences by measuring two points on the surface of the target. Normally, two sensors are used for this purpose, but KEYENCE also offers solutions that use only one.
Height difference measurement during assembly
Contact-type Displacement Sensor
GT2 Series
- 1 μm precision and IP67G environmental resistance
- Easy calculation and result display with amplifiers. Compatible with various communication networks
Height difference measurement with one sensor
Image-Based Laser Sensor
IX Series
- Simultaneous measurement of multiple selected points
- Camera detects targets even when misaligned
Height difference measurement
Reflective Laser Displacement Sensor
IL Series
- Extensive lineup that covers ranges from 20 mm to 3.5 m (0.79" to 11.5')
- Not influenced by color or gloss