Thickness/width measurement products

Although systems using two sensors are common, if the position of one side is predetermined, measurement with one sensor is possible.

Steel plate thickness measurement

Contact-type Displacement Sensor GT2 Series

Contact-type Displacement Sensor
GT2 Series

  • 1 μm precision and IP67G environmental resistance
  • Easy calculation and result display with amplifiers. Compatible with various communication networks
Measurement range
0 to 50 mm (0 to 1.97")
0 to 50 mm (0 to 1.97")

Single/double blank material sheet detection

Reflective Laser Displacement Sensor IL Series

Reflective Laser Displacement Sensor
IL Series

  • Extensive lineup that covers ranges from 20 mm to 3.5 m (0.79" to 11.5')
  • Not influenced by color or gloss
Measurement range
20 to 3500 mm (0.79" to 137.80")
20 to 3500 mm (0.79" to 137.80")

Sheet thickness measurement

Thrubeam Laser Displacement Sensor IG Series

Thrubeam Laser Displacement Sensor
IG Series

  • Precise detection of edge position
  • Measurement of transparent targets is possible
Measurement range
10 mm/28 mm (0.39"/1.10")
10 mm/28 mm (0.39"/1.10")

Single/double blank material sheet detection

Vision Sensor with Built-in AI IV2 Series

Vision Sensor with Built-in AI
IV2 Series

  • Simple and easy detection of thickness/width differences in images
  • Register up to 128 programs for multi-product production lines
Measurement range
18 to 2000 mm (0.71" to 78.74")
18 to 2000 mm (0.71" to 78.74")