Warpage measurement products

Warpage is calculated by using the measurement value at three different points on the target.

PCB warpage measurement

Contact-type Displacement Sensor GT2 Series

Contact-type Displacement Sensor
GT2 Series

  • 1 μm precision and IP67G environmental resistance
  • Easy calculation and result display with amplifiers. Compatible with various communication networks
Measurement range
0 to 50 mm (0 to 1.97")
0 to 50 mm (0 to 1.97")

Warpage measurement of blank material

Reflective Laser Displacement Sensor IL Series

Reflective Laser Displacement Sensor
IL Series

  • Extensive lineup that covers ranges from 20 mm to 3.5 m (0.79" to 11.5')
  • Not influenced by color or gloss
Measurement range
20 to 3500 mm (0.79" to 137.80")
20 to 3500 mm (0.79" to 137.80")

Detection of dents in lids

Image-Based Laser Sensor IX Series

Image-Based Laser Sensor
IX Series

  • Simultaneous measurement of multiple selected points
  • Camera detects targets even when misaligned
Measurement range
45 to 440 mm (1.77" to 17.32")
45 to 440 mm (1.77" to 17.32")