NEW Continuous Inkjet Printer MK-G Series Simple.
Reliable.
Predictable.

World's First Self-troubleshooting Continuous Inkjet Printer

Hands-free Cleaning

Auto-shower Cleaning

The auto-shower cleaning function of the MK-G Series cleans not only the ink path but also all components necessary for maintaining print quality. Suction during cleaning also helps to reduce odors. After cleaning is complete, the built-in blower automatically dries the head.

  1. Conventional head cleaning
    Manual cleaning was required to wash residual ink off the inside of the head.
  2. Auto-shower cleaning
    In addition to cleaning the ink paths, the key parts of the head are also subject to high-pressure cleaning. This negates the need for manual cleaning.

Self-diagnosis Followed by Automatic Cleaning When Necessary

Smart Startup

To start the MK-G Series, simply press the Smart Startup button. The printer will automatically obtain the device status and select the necessary cleaning method. Cleaning is performed only when required and the minimum amount of solvent is used, significantly reducing running costs.

MK-G enables self-diagnosis and cleaning to ensure stable startup.

Eliminate Temperature-based Printing Problems

Automatic Ink Particle Optimization

The surrounding environment, temperature, and ink viscosity all have an effect on the condition of ink particles and their suitability for printing. The MK-G Series senses the ink particles 10 times per second, which enables automatic adjustment to ensure the best conditions. This allows the device to provide superior printing at all times, regardless of the environment.

Particle state
If the optimum ink state is not maintained, the inside of the head may become dirty, and print quality may deteriorate.
  1. Less-than-optimal state of particles
  2. Optimal particle state

Printing Examples

Form-filled packages
Cartons
Glass containers
Plastic bottles
Heat-sealed packages
Pipes
Paper tubes
Cans
Film
Cardboard boxes

Download the catalog to learn more!

Register or sign in to continue with your download

Scan with WeChat to log in

WeChat QR code

Loading

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.