World's Smartest Laser Engraver Automatic Distance and Position Correction 3-Axis Hybrid Laser Marker MD-X Series

Position Correction (X, Y, θ) +11.5 mm (+0.45″), -10.2 mm (-0.40″), +40.6°
Focus Correction (Z) +8.3 mm (+0.33″)
SCROLL

Full-Field Auto-Focus Eliminating Engraving Defects

Laser engravers use a lens to focus light to engrave, so even slight height deviations can cause engraving defects.
The MD-X Series is equiped with a built-in distance sensor, which tracks any unintentional changes in height or incline to eliminate those engraving errors.

Conventional engraving (focal deviation)
MD-X engraving (auto-focus)
Distance Sensor
Focus Correction (Z) +21.0 mm (+0.83″) | Focus Correction (Z) -21.0 mm (-0.83″) | Focus Correction (Z) ±0.0 mm
SCROLL

Built-In Vision Position Alignment without External Equipment

Any positional deviations of the part typically cause engraving defects, since lasers are usually coordinate based.
The MD-X Series has two built-in cameras that can adjust the engraving position to match the part location in live time. Eliminating engraving defects due to positional errors.

Conventional engraving (positional deviation)
MD-X engraving (auto-correction)
Full-view camera
Position Correction (X, Y, θ) +4.1 mm (+0.16″), -2.5 mm (-0.10″), -26.0°
SCROLL

Web Monitoring Function Understand Your Engraving Process Through Data

Through predictive maintenance the MD-X Series helps to prevent issues before they occur. Instant and consistent feedback on part presentation, lens coverage, power supply, and more make it simple.
In the unlikely event of an engraving defect, the diagnostic tool can help identify the cause and implement countermeasures quickly.

Lens Inspection
Laser lens | Pre-marking lens inspection | Score 91 OK
Power Monitor
Power Monitor | Laser power inspection | Output value 25.00 W
SCROLL

Delivering quality engraving on both plastic and metal makes the MD-X Series the ideal laser engraver for almost any situation.