Image Dimension Measurement System IM-X1000 Series Easy and Accurate Measurement and Programming Automate Your Inspection and Programming World's First Automatic Drawing Import

World's First Drawing Import Function Import Drawings and Automatically Create Programs From drawing to program in 3 steps

Easily create programs by importing CAD, PDF, JPEG and even paper drawings. Just select your critical dimensions, design values, and tolerances to create a program.

A Modular System Designed to Meet Your Inspection Needs

Wide-Field IM Head・High-Accuracy LM Head/ 200 mm × 200 mm (7.87″ × 7.87″) Small Stage・300 mm × 300 mm (11.81″ × 11.81″) Medium Stage・500 mm × 400 mm (19.69″ × 15.75″) Large Stage

Accurate Measurement in Three Dimensions

The low-measuring-pressure touch probe moves freely vertically, horizontally, and at an angle, allowing the desired points to be measured with a soft touch. Even parts with 3D shapes can be measured accurately.

Instant Height Measurement of Any Shape or Material

The built-in multi-color laser instantaneously captures the height of the specified location on the part, allowing for accurate measurement regardless of the material.

Crisp, Clear Images for Precise Measurement

The built-in 20-megapixel CMOS sensor enables stable and accurate measurement of even the finest and most complex measurement points.

Image Dimension Measurement System IM-X1000 Series

Learn more in the catalog

You can also contact us at: 1-888-539-3623