Enhance Efficiency With Automated Programming “Smart Assist” enables expert level programming with no prior experience Image Dimension Measurement System IM-X1000 Series

World's First Drawing Import Function Import Drawings and Automatically Create Programs From drawing to program in 3 steps

Easily create programs by importing CAD, PDF, JPEG and even paper drawings. Just select your critical dimensions, design values, and tolerances to create a program.

NEW For a Wide Range of Applications, From Small Parts to Large New feature: extra-wide large stage (500 mm (19.69″) in size)

The system has a significantly increased measurement range that is 3.3x that of previous generations. Furthermore, it can handle taller parts with a maximum height of 2.7x that of previous generations. This latest system makes it possible to measure large parts with a single operation.

Accurate Measurement in Three Dimensions

The low-measuring-pressure touch probe moves freely vertically, horizontally, and at an angle, allowing the desired points to be measured with a soft touch. Even parts with 3D shapes can be measured accurately.

Instant Height Measurement of Any Shape or Material

The built-in multi-color laser instantaneously captures the height of the specified location on the part, allowing for accurate measurement regardless of the material.

NEW A Modular System Designed to Meet Your Inspection Needs

The stage and head can be separated, allowing you to use the combination that is most suitable for your measurement needs. Heads with different magnifications and viewing angles as well as three sizes of stages are available.

* The measurement range differs depending on the combination of the head and stage. Learn more in the catalog.

NEW A Modular System Designed to Meet Your Inspection Needs

The stage and head can be separated, allowing you to use the combination that is most suitable for your measurement needs. Heads with different magnifications and viewing angles as well as three sizes of stages are available.

* The measurement range differs depending on the combination of the head and stage. Learn more in the catalog.

  • Wide-Field Head
  • High-Accuracy Head
  • Small Stage200 mm × 200 mm
    (7.87″ × 7.87″)
  • Medium Stage300 mm × 300 mm
    (11.81″ × 11.81″)
  • Large Stage500 mm × 400 mm
    (19.69″ × 15.75″)