Incredibly Fast, Low-Code Development of Complex 3D Machine Vision Software NEW 3D Machine Vision Development Support Software LJ Developer

Take advantage of a wide variety of high-end inspection tools, such as image composition and visual inspection.

An intuitive UI makes creating 3D machine vision software easier than ever.

One-click code generation is possible without any specific 3D machine vision skills.

Intuitive Operation

The coordinates of each sensor head can be accurately aligned with a single click of the mouse. This greatly simplifies 3D image composition—previously a challenge with conventional models—and enables immediate verification of inspection details.

Cylindrical targets

Cable outer diameter measurement, bump inspection

Rectangular targets

Smartphone waterproof packing dimension inspection

Versatile A Wide Range of High-end 3D Inspection Tools is Available, Including Dimensional Measurement, Visual Inspection, and Image Composition

Connector terminal coplanarity inspection

Visual inspection of weld bead

Warpage measurement of stamped parts

IC chip seating and overlap inspection

Intuitive Easy-to-Use Intuitive UI for Easy Creation of Complex 3D Machine Vision Software

Image capture

Capture an image of the inspection target.

Position adjustment

Set up pattern search and other position adjustment settings. Then, select the tool and specify the area to complete the setup.

Inspection tool setup

Select the tool for measurement and specify the area to be measured.

Automatic source code generation

Click the Code Output button at the lower-right corner of the screen to generate the source code for the configured program.

Automated 3D Inspection Software Development Featuring Communication, Measurement, and 3D Rendering Libraries with Automatic Source Code Generation

Select tool and parameter with real-time result display

One-click automatic source code generation

Import to your program

  • * Imported source code can be recoded in Visual Studio.