Versatile A Wide Range of High-end 3D Inspection Tools is Available, Including Dimensional Measurement, Visual Inspection, and Image Composition
Connector terminal coplanarity inspection
Visual inspection of weld bead
Warpage measurement of stamped parts
IC chip seating and overlap inspection
You can also contact us at: 1-888-539-3623
Intuitive Easy-to-Use Intuitive UI for Easy Creation of Complex 3D Machine Vision Software
Image capture
Capture an image of the inspection target.
Position adjustment
Set up pattern search and other position adjustment settings. Then, select the tool and specify the area to complete the setup.
Inspection tool setup
Select the tool for measurement and specify the area to be measured.
Automatic source code generation
Click the Code Output button at the lower-right corner of the screen to generate the source code for the configured program.
You can also contact us at: 1-888-539-3623
Automated 3D Inspection Software Development Featuring Communication, Measurement, and 3D Rendering Libraries with Automatic Source Code Generation
Select tool and parameter with real-time result display
One-click automatic source code generation
Import to your program
- * Imported source code can be recoded in Visual Studio.
You can also contact us at: 1-888-539-3623