The dual telecentric optical system—with telecentric lenses in the transmitter and receiver—ensures sharp edges without sacrificing accuracy even for misaligned targets.
This technology enables stable measurement in a large depth of field (+/- 20 mm +/- 0.79"), providing a robust solution for inline measurement.
Blurred edges if the target position changes
Sharp edges even if the target position shifts
Low-distortion lenses are combined with KEYENCE's proprietary algorithm to enable accurate measurement without concern for precise target positioning or specialized lighting. In addition, calibration certificates are available upon request.
Take advantage of more than 100 tools that can be mixed and matched for a wide range of inline inspections, including dimensional measurements, GD&T, master comparisons, and defect distance measurement.
Basic Tools
Element Tools
Auxiliary Tools
Application Tools
GD&T Tools