![](/Images/lr-x_ws_sr57360_pr_page_img_op_01_1961729.png)
![](/Images/lr-x_ws_sr57360_pr_page_img_op_02_1961730.png)
![](/Images/lr-x_ws_sr57360_pr_page_img_op_03_1961731.png)
Minimum Detectable Position Change: 0.5 mm 0.02"
The LR-X Series detects targets based on position, not light intensity. This allows for stable detection of targets regardless of color, surface finish, or shape. This allows the LR-X Series to be used in a wide variety of applications, including those with small position changes.
INDUSTRY'S FIRSTSensor with Gyro Monitor
Stable detection can quickly be compromised if a sensor is bumped or hit out of alignment. Luckily, the LR-X Series features the innovative gyro monitor, which can immediately alert users to impacts that could cause misalignment.