10 Times Greater Static Elimination Performance&Maintenance-Free Reliable Static Elimination NEW High-Accuracy High-Speed Sensing Ionizer SJ-Q Series

Electrode Probe ReplacementNot Needed for 10 Years

Accurate static elimination is provided even with probe wear. The Hi-Power I.C.C. system monitors the ion generation status at all times. The applied voltage is automatically increased as the probe wears down.

New electrode probe
Worn electrode probe
Operating period and static elimination time

Electrode Probe CleaningNot Needed for 1 Year*

Probes are protected from dust and other debris to provide accurate static elimination for as long as possible. Supersonic air is sprayed coaxially onto the electrode probe, enveloping it and repelling dirt from outside air.

New electrode probe
Dirty electrode probe
Inside Supersonic structure

* The cleaning frequency may be higher depending on the usage environment.

A World First Static Elimination Speed Fastest 0.1 Sec

The Inside Supersonic structure allows for faster static elimination than conventional models.
Not only does this reduce static elimination time, but also makes it possible for a single unit to handle targets being transported at high speeds, which conventionally required multiple units.

A World First Ion Balance ±3 V

The effect of the electric field from the electrode probe is reduced, minimizing voltage swing.
The result is an ion balance 10 times better than conventional models, enabling highly accurate static elimination and minimizing problems caused by electrostatic damage and the risk of foreign contamination.

Reduced Operating Costs Over 10 Years of Use

Example of factory air costs for ionizers

Example of electrode probe costs

Example of labor hours required for cleaning electrode probes

* Annual electricity bill calculated at 0.18 $/kWh. Comparison of simulations when supplying 0.5 MPa 72.52 PSI CDA to the SJ-Q108 for 10 years and 0.5 MPa 72.52 PSI CDA to the conventional SJ-H108 for 10 years.

Safety Bar Type Ionizer A safe bar-type ionizer that does not give off a discharge even if touched

Increased safety with the Inside Supersonic mechanism

The tip of the electrode probe is covered by a GND plate, so it won't give off a discharge even if touched. You can use this device safely and with confidence of reduced risk of any discharge occurring when contact is made with the ionizer during maintenance or equipment inspections.

Learn more in the catalog

You can also contact us at: 1-888-539-3623

S